IESNA:LM-63-2002
[TEST]P949380
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-927-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11146
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1307.8 1637.4 1935.5 2166.2 2354.3 2460.8 2510.8 2528.7 2619 2812.3
3131.6 3535 3931.9 4249 4526.3 4779.4 4939.4 4980.2 4881.9 4632.7
4129.9 3260.5 2691.5 2254.2 1785.3 1256 825.6 578.8 451.7 390.1
353.8 297.5 252 87.5 42.6 6.9 0
1307.8 1649 1949.9 2184.6 2357.2 2474 2533.8 2550.5 2625.3 2799.7
3094.8 3490.1 3879.6 4207.5 4487.7 4740.9 4930.8 4999.2 4936.5 4725.4
4305.3 3502.2 2800.2 2351.5 1888.3 1369.3 900.4 607.6 466 403.9
357.3 302.1 254.3 108.2 45.5 8.6 0
1307.8 1634.6 1929.7 2166.8 2351.5 2485.5 2559.7 2591.4 2650.1 2806.6
3058 3409 3782.9 4112.6 4379 4591.9 4791.5 4888.8 4864 4695.4
4357.7 3805.9 3033.8 2495.3 2035.6 1532.7 1023.5 680.1 502.9 417.7
368.8 321 275 210 107 12.7 0
1307.8 1634.6 1921.1 2157.6 2354.9 2506.2 2607.5 2660.4 2715.7 2836.5
3023.5 3295.6 3619 3929.1 4178.8 4383.6 4555.6 4694.9 4732.3 4677
4473.9 4097.1 3567.7 2941.2 2351.5 1827.3 1277.9 818.1 558.1 424.6
366.5 318.2 271.6 216.3 151.9 59.3 0
1307.8 1586.2 1864.1 2106.9 2315.2 2499.3 2646 2743.3 2805.4 2900.9
3056.3 3255.9 3514.2 3777.2 4013.6 4217.3 4383 4530.3 4635 4663.2
4607.4 4436 4103.4 3600.5 3013.1 2413 1798 1185.2 744.5 499.4
380.9 338.3 294 224.4 151.3 47.2 0
1307.8 1560.9 1811.8 2048.2 2266.9 2469.4 2653.5 2799.1 2898 2990.7
3106.9 3273.7 3467.1 3696.6 3927.9 4158.1 4353.7 4506.7 4622.4 4717.9
4792.1 4767.4 4663.2 4426.7 4018.2 3488.9 2808.3 2153.5 1448.2 894.1
580 396.4 287.1 173.8 87.5 23 0
1307.8 1512.6 1730.7 1953.3 2169.6 2382 2586.8 2769.2 2920.5 3041.9
3165 3299.6 3447.5 3631.6 3842.8 4082.1 4328.4 4566 4776.6 4961.8
5130.4 5315.7 5399.1 5450.9 5439.4 5204.6 4756.4 4042.4 3097.7 2098.3
1211.1 628.9 321 185.3 90.3 31.1 0
1307.8 1475.8 1650.7 1841.7 2039.6 2226.6 2427.4 2622.4 2810 2975.7
3141.4 3295 3434.3 3584.4 3742.1 3911.2 4107.4 4329.5 4572.3 4830.1
5111.4 5515.3 5841.5 6040.6 6267.3 6431.3 6452.6 6232.2 5659.1 4731.7
3447.5 2224.9 1134 462.6 165.1 32.2 0
1307.8 1409.6 1532.7 1675.4 1831.9 1997.6 2166.2 2333 2498.2 2667.9
2845.7 3010.2 3189.2 3376.2 3570.6 3765.7 3982 4224.8 4493.5 4797.8
5153.4 5692.5 6227.6 6594.1 7061.9 7612.5 8201.6 8594.6 8510.6 7719.5
6090.7 3948.6 1674.8 511.5 161.1 33.4 0
1307.8 1398.1 1520.7 1651.8 1799.7 1956.2 2116.1 2275.5 2433.2 2593.1
2750.8 2914.2 3086.8 3273.7 3467.1 3667.9 3891.1 4137.9 4414.1 4728.8
5083.8 5654.5 6193.6 6590.6 7090.6 7690.7 8334 8743.6 8665.9 7824.8
6054.4 3702.4 1418.8 391.8 126.6 28.8 0
1307.8 1354.4 1417.7 1502.8 1605.8 1718 1831.3 1950.4 2073.6 2197.8
2323.3 2452.7 2583.3 2721.4 2869.8 3026.9 3199.5 3395.1 3631 3900.3
4228.3 4749.5 5144.8 5534.9 6010.7 6583.2 7120.5 7353.6 7110.2 6182.1
4563.7 2540.2 732.4 153.6 51.2 11.5 0
1307.8 1322.2 1357.8 1409 1479.8 1556.3 1639.7 1725.5 1812.4 1905
1995.3 2082.2 2171.9 2261.1 2355.5 2455 2559.7 2686.9 2834.2 3025.2
3301.4 3644.3 3877.9 4139.1 4451.5 4792.1 5024.5 4943.4 4537.2 3775.5
2726.6 1395.2 455.1 135.8 46.6 10.9 0
1307.8 1293.4 1298.6 1322.2 1360.7 1400.4 1452.8 1504.5 1555.7 1609.3
1655.9 1697.9 1733 1765.2 1787.6 1802 1816.4 1826.2 1842.3 1879.7
1969.4 2022.4 2032.1 2051.7 2082.2 2109.8 2034.4 1795.7 1455.1 1078.2
733 415.4 208.3 88 42.6 15 0
1307.8 1233 1188.7 1165.7 1163.4 1172.6 1188.1 1205.4 1217.4 1224.9
1224.3 1210 1187.5 1155.9 1113.9 1062.7 1001.1 937.2 878.6 823.9
767.5 717.5 675.5 640.9 611 580.5 542.6 491.3 420.6 325.6
237 174.3 120.8 77.7 44.3 12.7 0
1307.8 1177.2 1096 1060.4 1051.7 1059.2 1075.3 1092.6 1101.2 1098.9
1086.8 1065.5 1034.5 995.9 951.1 905 857.3 809.5 762.3 710.6
658.2 611 576.5 555.8 547.7 548.9 547.7 531.6 491.9 425.8
323.9 223.2 156.5 103 51.2 11.5 0
1307.8 1133.4 1035.6 997.1 998.8 1020.7 1044.8 1060.4 1061.5 1051.2
1031 1002.3 968.3 929.2 887.8 846.9 803.8 758.3 711.7 668.6
635.8 607.6 588.6 576.5 566.1 554.1 535.1 515.5 491.3 452.8
394.1 309.5 203.1 112.2 53.5 11.5 0
1307.8 1091.4 990.8 964.9 981 1010.9 1034.5 1046 1041.4 1023.5
995.9 963.1 925.2 887.8 848.1 809.5 783.1 751.4 711.7 680.1
658.8 630.6 586.3 551.2 528.2 505.7 482.7 459.7 439 420
397.6 361.3 295.7 226.7 132.9 32.2 0
1307.8 1067.9 967.2 952.8 980.4 1009.2 1032.8 1039.7 1028.7 1000.5
966.6 928 886.6 849.8 818.1 800.3 779 757.2 735.9 688.7
646.7 613.3 580 548.9 516.7 488.5 460.9 435.5 409.1 378.6
348.7 321.6 281.9 243.4 170.3 66.2 0
1307.8 1047.7 952.2 950.5 981 1008.6 1029.3 1031.6 1014.9 984.4
945.9 903.3 865.3 830.2 806.6 786.5 760.6 725.5 694.4 657.1
628.3 596.1 564.4 535.7 511.5 486.7 460.3 433.2 401.6 366.5
327.9 294 250.3 189.3 125.4 52.4 0
1307.8 1036.2 944.7 949.9 983.3 1010.3 1028.7 1025.3 1004 967.7
922.9 880.9 845.2 818.1 805.5 775 727.8 673.2 651.3 632.9
600.1 574.8 552.9 520.7 496.5 477.5 452.8 423.5 388.4 349.8
307.8 289.4 249.1 162.8 118.5 72.5 0
1307.8 1033.9 940.1 950.5 983.8 1011.5 1028.2 1023.5 997.7 956.8
911.4 869.9 834.8 818.1 798.6 760 691 645.5 634 611.6
582.8 551.8 522.4 500 486.2 474.1 451.7 424 390.7 352.1
311.3 321.6 256.6 171.5 130.6 48.3 0
1307.8 1033.9 939.5 952.2 984.4 1012 1027.6 1025.3 1000 957.4
911.4 869.4 834.3 818.7 796.9 757.7 685.8 646.1 636.9 611
581.1 547.2 523 493.1 489 474.1 451.1 424 393 351.5
312.4 317 220.4 177.2 128.9 46.6 0
